IESNA:LM-63-2002
[TEST]P1345142
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R30B2750DE010 E3A301MW_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R30 optic, 2700K CCT AND, 90CRI , E3A301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]411
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
19.5 32.3 58.6 132.9 335.4 675.6 1070 1391.4 1628.8 1743.3
1728.3 1660 1613 1555.9 1472.6 1358 1174.4 920.9 636.2 351.1
140.5 49.2 10.9 1.1 0.4 0.4 0.4 0.4 0.4 0.4
0 0 0 0 0 0 0
19.5 32.7 57.5 123.9 317.7 652 1029.8 1375.7 1617.9 1741.5
1735.1 1664.5 1614.9 1555.6 1463.2 1333.6 1148.5 903.2 613.3 323
139.3 49.2 12 1.1 0.4 0.4 0.4 0.4 0.4 0.4
0 0 0 0 0 0 0
19.5 32.7 56 121.3 303.1 623.8 985.8 1310.7 1539.4 1684.8
1702.8 1644.2 1589.7 1526.3 1423.4 1277.3 1071.8 799.9 532.2 276
110.8 42.4 11.3 1.1 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0
19.5 31.9 56 117.9 273.4 569.7 917.1 1216.8 1439.5 1582.6
1626.9 1586 1527.4 1454.9 1341.1 1167.2 938.1 666.6 419.1 217.1
78.9 34.6 10.5 1.5 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0
19.5 31.5 52.6 105.2 236.2 500.2 803.3 1077.5 1282.5 1416.2
1467.3 1437.3 1369.7 1281 1148.8 963.3 728.6 481.1 288.8 145.3
55.6 27 10.1 1.9 0.4 0.4 0.4 0.4 0.4 0.4
0 0.4 0 0 0 0 0
19.5 31.5 50.7 95 200.5 411.2 675.6 913 1094 1202.5
1247.2 1214.9 1141.3 1038 899.1 704.9 507.4 323.7 179.5 94.3
42.8 19.5 8.6 1.9 0.4 0 0.4 0.4 0.4 0.4
0.4 0.4 0 0.4 0 0 0
19.5 30.4 48.1 83.4 167.5 332.4 533.3 737.6 871.3 957.3
982.8 947.2 863 756.4 620 459.7 309.8 186.3 104.4 52.6
26.3 13.1 5.6 1.5 0.4 0 0.4 0.4 0.4 0.4
0.4 0.4 0 0.4 0 0 0
19.5 30 45.1 73.2 129.2 248.2 399.2 554.3 651.2 707.2
707.2 661.7 577.6 477.3 363.5 255.4 166.4 98.4 51.5 27.8
15 7.1 2.6 0.8 0 0 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0
19.5 28.9 42.8 63.8 102.9 174.3 279.8 377.4 445.4 466.4
451 406.4 338.8 260.3 187.4 128.1 80.7 45.4 25.9 14.6
7.5 2.6 0.8 0 0 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
19.5 27.8 39.1 56 81.9 120.6 182.1 238.5 274.2 279
258.4 222 178 135.2 95.8 63.5 37.9 21.8 13.1 6.4
2.3 0.8 0 0 0 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
19.5 24 27.8 30.8 33 33.8 33 30.8 27.4 22.9
19.2 15.8 11.6 6.8 4.1 2.6 1.5 0.4 0 0
0.4 0.4 0.4 0.4 0.8 0.8 0.8 0.8 1.1 1.1
1.1 0.8 0.8 0.8 0.8 0.8 0
19.5 19.5 18.4 16.5 14.3 12 9.8 7.5 6 4.5
3 1.9 1.1 0.4 0.4 0 0 0 0.4 0.4
0.4 0.8 0.8 0.8 0.8 1.1 1.1 1.1 1.1 1.5
1.1 1.1 1.1 1.1 1.1 1.1 0
19.5 15.4 11.6 8.6 6.4 4.9 3 1.9 0.8 0.4
0 0 0 0 0 0 0 0 0 0.4
0.4 0.4 0.8 0.8 0.8 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0.8 0.8 0.8 0.8 0
19.5 12.8 8.3 5.6 3.8 2.3 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0.4
0.4 0.8 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 0.8 0.8 0.8 0.4 0.4 0
19.5 11.3 7.1 4.5 2.6 1.1 0.4 0 0 0
0 0 0 0 0 0 0 0 0.4 0.8
0.8 1.1 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.1 1.1 0.8 0.8 0.4 0.4 0
19.5 10.9 6.8 4.1 2.6 0.8 0.4 0 0 0
0 0 0 0 0 0 0 0 0.4 0.8
1.1 1.1 1.5 1.5 1.9 1.5 1.9 1.9 1.5 1.5
1.1 1.1 0.8 0.8 0.4 0.4 0
